How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.875 in |
| G: | 2.32 | AK: | 4.5 |
| AE2: | 0.56 | I: | 4.84 in |
| V: | 2.51 in | BE: | 0.38 in |
| AG: | 5.16 | AJ: | 5.88 |
| AB: | 4.76 | AA: | 10.25 |
| D: | 3.38 | BF: | 0.41 |
| L: | 6.57 in | AF: | 0.25 |
| T: | 1.938 | Center Distance (in): | 3 in |
| P: | 2.38 in | LL: | 2.38 in |
| LM: | 8.82 | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.895 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output RPM: | 21.9 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

