How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.875 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| D: | 3.38 | L: | 6.57 in |
| V: | 2.51 in | LM: | 8.82 |
| AG: | 5.16 | I: | 4.84 in |
| H: | 0.53 in | P: | 2.38 in |
| T: | 1.938 | AB: | 4.76 |
| AE2: | 0.56 | AJ: | 5.88 |
| BD: | 5.88 | G: | 2.32 |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 10.25 | LL: | 2.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Model Code: | 30YFC | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

