Grove Gear 30YFC-2-1.938-180TC-10
Part #:30YFC-2-1.938-180TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AF: | 0.25 |
| BF: | 0.53 | L: | 6.57 in |
| T: | 1.938 | AK: | 8.5 |
| I: | 4.84 in | LL: | 2.38 in |
| L1: | 9.82 in | AB: | 4.76 |
| BD: | 9 | AE2: | 0.56 |
| V: | 2.51 in | U: | 0.875 in |
| BE1: | 0.5 in | P: | 2.38 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AG: | 5.16 | H: | 0.53 in |
| G: | 2.32 | D: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio: | 10:1 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

