Grove Gear 30YFC-2-1.938-180TC-10-L1
Part #:30YFC-2-1.938-180TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.56 | L1: | 9.82 in |
| D: | 3.38 | T: | 1.938 |
| I: | 4.84 in | AG: | 5.16 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AB: | 4.76 | LL: | 2.38 in |
| AF: | 0.25 | BE1: | 0.5 in |
| U: | 0.875 in | L: | 6.57 in |
| BD: | 9 | V: | 2.51 in |
| P: | 2.38 in | AA: | 10.25 |
| H: | 0.53 in | G: | 2.32 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

