How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | D: | 3.38 |
| AB: | 4.76 | AG: | 5.16 |
| V: | 2.51 in | AK: | 8.5 |
| AE2: | 0.56 | BF: | 0.53 |
| LL: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | L1: | 9.82 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
| U: | 0.875 in | L: | 6.57 in |
| T: | 1.938 | AA: | 10.25 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AF: | 0.25 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Output RPM: | 17.5 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Ratio: | 100:1 | Bore Code: | 31 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

