How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | L1: | 9.82 in |
| V: | 2.51 in | BF: | 0.53 |
| BE1: | 0.5 in | LL: | 2.38 in |
| G: | 2.32 | U: | 0.875 in |
| AB: | 4.76 | AA: | 10.25 |
| I: | 4.84 in | AK: | 8.5 |
| H: | 0.53 in | AF: | 0.25 |
| L: | 6.57 in | AE2: | 0.56 |
| T: | 1.938 | AG: | 5.16 |
| BD: | 9 | Center Distance (in): | 3 in |
| AJ: | 7.25 | P: | 2.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Model Code: | 30YFC | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.603 | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

