How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | D: | 3.38 |
| BE1: | 0.5 in | AF: | 0.25 |
| BF: | 0.53 | AA: | 10.25 |
| BD: | 9 | I: | 4.84 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| L: | 6.57 in | U: | 0.875 in |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2.32 | LL: | 2.38 in |
| H: | 0.53 in | P: | 2.38 in |
| AE2: | 0.56 | L1: | 9.82 in |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 30YFC | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Output RPM: | 117 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.21 | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

