How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | P: | 2.38 in |
| U: | 0.875 in | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| L1: | 9.82 in | AK: | 8.5 |
| AF: | 0.25 | G: | 2.32 |
| BD: | 9 | LL: | 2.38 in |
| T: | 1.938 | V: | 2.51 in |
| I: | 4.84 in | AB: | 4.76 |
| AA: | 10.25 | AE2: | 0.56 |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 5.16 | D: | 3.38 |
Technical Specifications
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Model Code: | 30YFC | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.21 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

