Grove Gear 30YFC-2-1.938-180TC-20-L1
Part #:30YFC-2-1.938-180TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 2.38 in |
| AA: | 10.25 | AG: | 5.16 |
| G: | 2.32 | L1: | 9.82 in |
| H: | 0.53 in | BE1: | 0.5 in |
| LL: | 2.38 in | V: | 2.51 in |
| L: | 6.57 in | I: | 4.84 in |
| AF: | 0.25 | U: | 0.875 in |
| AE2: | 0.56 | AJ: | 7.25 |
| AK: | 8.5 | AB: | 4.76 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| T: | 1.938 | D: | 3.38 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.23 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

