Grove Gear 30YFC-2-1.938-180TC-20-L2
Part #:30YFC-2-1.938-180TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BF: | 0.53 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AE2: | 0.56 | T: | 1.938 |
| D: | 3.38 | AA: | 10.25 |
| V: | 2.51 in | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 2.38 in |
| U: | 0.875 in | I: | 4.84 in |
| AF: | 0.25 | G: | 2.32 |
| AJ: | 7.25 | AG: | 5.16 |
| L1: | 9.82 in | AB: | 4.76 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

