Grove Gear 30YFC-2-1.938-180TC-20-L3
Part #:30YFC-2-1.938-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | U: | 0.875 in |
| H: | 0.53 in | D: | 3.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 5.16 | AA: | 10.25 |
| V: | 2.51 in | L1: | 9.82 in |
| T: | 1.938 | AJ: | 7.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| AE2: | 0.56 | LL: | 2.38 in |
| L: | 6.57 in | AB: | 4.76 |
| G: | 2.32 | P: | 2.38 in |
| I: | 4.84 in | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.23 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 87.5 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

