Grove Gear 30YFC-2-1.938-180TC-25
Part #:30YFC-2-1.938-180TC-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 4.84 in | H: | 0.53 in |
| T: | 1.938 | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 9.82 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| P: | 2.38 in | L: | 6.57 in |
| BD: | 9 | V: | 2.51 in |
| AA: | 10.25 | AG: | 5.16 |
| G: | 2.32 | AF: | 0.25 |
| AB: | 4.76 | LL: | 2.38 in |
Technical Specifications
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Ratio: | 25:1 |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Model Code: | 30YFC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.77 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

