Grove Gear 30YFC-2-1.938-180TC-25-L1
Part #:30YFC-2-1.938-180TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AE2: | 0.56 |
| BE1: | 0.5 in | T: | 1.938 |
| BD: | 9 | AJ: | 7.25 |
| L1: | 9.82 in | L: | 6.57 in |
| G: | 2.32 | V: | 2.51 in |
| U: | 0.875 in | AA: | 10.25 |
| P: | 2.38 in | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| BF: | 0.53 | LL: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| D: | 3.38 | AF: | 0.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output RPM: | 70 |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Series Code: | OE | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.77 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

