Grove Gear 30YFC-2-1.938-180TC-25-L9
Part #:30YFC-2-1.938-180TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.56 |
| D: | 3.38 | BD: | 9 |
| L1: | 9.82 in | P: | 2.38 in |
| L: | 6.57 in | AF: | 0.25 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| LL: | 2.38 in | H: | 0.53 in |
| U: | 0.875 in | T: | 1.938 |
| AB: | 4.76 | I: | 4.84 in |
| BF: | 0.53 | AG: | 5.16 |
| BE1: | 0.5 in | V: | 2.51 in |
| G: | 2.32 | AA: | 10.25 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-2 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Bore Code: | 31 |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

