How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | V: | 2.51 in |
| P: | 2.38 in | T: | 1.938 |
| H: | 0.53 in | L1: | 9.82 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BF: | 0.53 | G: | 2.32 |
| LL: | 2.38 in | L: | 6.57 in |
| AK: | 8.5 | AA: | 10.25 |
| D: | 3.38 | I: | 4.84 in |
| BD: | 9 | AF: | 0.25 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AG: | 5.16 | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

