How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AK: | 8.5 |
| BF: | 0.53 | AA: | 10.25 |
| G: | 2.32 | P: | 2.38 in |
| AG: | 5.16 | BE1: | 0.5 in |
| L: | 6.57 in | AJ: | 7.25 |
| BD: | 9 | V: | 2.51 in |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 4.76 | L1: | 9.82 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| U: | 0.875 in | AE2: | 0.56 |
| I: | 4.84 in | T: | 1.938 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Gear Type: | Worm | Ratio: | 40:1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.82 |
| Output RPM: | 43.8 | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

