How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| G: | 2.32 | I: | 4.84 in |
| L1: | 9.82 in | AE2: | 0.56 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AF: | 0.25 | D: | 3.38 |
| AG: | 5.16 | AK: | 8.5 |
| BD: | 9 | V: | 2.51 in |
| T: | 1.938 | LL: | 2.38 in |
| L: | 6.57 in | BE1: | 0.5 in |
| AJ: | 7.25 | U: | 0.875 in |
| AB: | 4.76 | P: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.82 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Series Code: | OE | Bore Code: | 31 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

