How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.938 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AE2: | 0.56 | I: | 4.84 in |
| L1: | 9.82 in | AF: | 0.25 |
| LL: | 2.38 in | AB: | 4.76 |
| H: | 0.53 in | D: | 3.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | G: | 2.32 |
| L: | 6.57 in | BF: | 0.53 |
| V: | 2.51 in | AG: | 5.16 |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output RPM: | 350 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

