Grove Gear 30YFC-2-1.938-180TC-5-L4
Part #:30YFC-2-1.938-180TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L1: | 9.82 in |
| G: | 2.32 | AA: | 10.25 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| L: | 6.57 in | H: | 0.53 in |
| P: | 2.38 in | BD: | 9 |
| D: | 3.38 | AG: | 5.16 |
| AK: | 8.5 | T: | 1.938 |
| LL: | 2.38 in | AE2: | 0.56 |
| BF: | 0.53 | U: | 0.875 in |
| AF: | 0.25 | I: | 4.84 in |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Model Code: | 30YFC | Gear Type: | Worm |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.68 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

