How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE1: | 0.5 in |
| P: | 2.38 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| L: | 6.57 in | I: | 4.84 in |
| AG: | 5.16 | G: | 2.32 |
| AA: | 10.25 | V: | 2.51 in |
| L1: | 9.82 in | AF: | 0.25 |
| LL: | 2.38 in | U: | 0.875 in |
| Center Distance (in): | 3 in | T: | 1.938 |
| AB: | 4.76 | H: | 0.53 in |
| AJ: | 7.25 | D: | 3.38 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

