How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AB: | 4.76 |
| L: | 6.57 in | AK: | 8.5 |
| AE2: | 0.56 | H: | 0.53 in |
| AF: | 0.25 | U: | 0.875 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.51 in | AA: | 10.25 |
| T: | 1.938 | I: | 4.84 in |
| P: | 2.38 in | D: | 3.38 |
| LL: | 2.38 in | G: | 2.32 |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Assembly: | YFC-2 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 1.54 |
| Ratio Range: | 50:1 | Bore Code: | 31 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

