How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BD: | 9 |
| AK: | 8.5 | L: | 6.57 in |
| AB: | 4.76 | V: | 2.51 in |
| P: | 2.38 in | T: | 1.938 |
| D: | 3.38 | I: | 4.84 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | LL: | 2.38 in |
| AF: | 0.25 | AJ: | 7.25 |
| G: | 2.32 | AA: | 10.25 |
| U: | 0.875 in | L1: | 9.82 in |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Series Code: | OE | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.54 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

