How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| LL: | 2.38 in | G: | 2.32 |
| L1: | 9.82 in | L: | 6.57 in |
| AF: | 0.25 | H: | 0.53 in |
| AA: | 10.25 | AB: | 4.76 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 5.16 | AJ: | 7.25 |
| P: | 2.38 in | T: | 1.938 |
| D: | 3.38 | U: | 0.875 in |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Model Code: | 30YFC | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.28 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

