Grove Gear 30YFC-2-1.938-180TC-7.5
Part #:30YFC-2-1.938-180TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 10.25 |
| AJ: | 7.25 | I: | 4.84 in |
| AG: | 5.16 | BD: | 9 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AK: | 8.5 | P: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| G: | 2.32 | AE2: | 0.56 |
| D: | 3.38 | L: | 6.57 in |
| BE1: | 0.5 in | V: | 2.51 in |
| L1: | 9.82 in | U: | 0.875 in |
| AF: | 0.25 | T: | 1.938 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.05 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 7.5:1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output RPM: | 233 | Bore Code: | 31 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

