Grove Gear 30YFC-2-1.938-180TC-7.5-L3
Part #:30YFC-2-1.938-180TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.57 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| L1: | 9.82 in | AG: | 5.16 |
| LL: | 2.38 in | BD: | 9 |
| D: | 3.38 | I: | 4.84 in |
| AB: | 4.76 | BE1: | 0.5 in |
| U: | 0.875 in | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| T: | 1.938 | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

