Grove Gear 30YFC-2-1.938-180TC-7.5-L9
Part #:30YFC-2-1.938-180TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| BD: | 9 | BF: | 0.53 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | T: | 1.938 |
| V: | 2.51 in | AF: | 0.25 |
| L: | 6.57 in | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | U: | 0.875 in |
| L1: | 9.82 in | D: | 3.38 |
| I: | 4.84 in | AB: | 4.76 |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 31 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.05 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

