How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 8.5 |
| BD: | 9 | T: | 1.938 |
| L1: | 9.82 in | I: | 4.84 in |
| LL: | 2.38 in | AB: | 4.76 |
| U: | 0.875 in | L: | 6.57 in |
| H: | 0.53 in | AJ: | 7.25 |
| P: | 2.38 in | G: | 2.32 |
| BE1: | 0.5 in | AF: | 0.25 |
| AA: | 10.25 | D: | 3.38 |
| BF: | 0.53 | AG: | 5.16 |
| V: | 2.51 in | Center Distance (in): | 3 in |
Technical Specifications
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Ratio Range: | 80:1 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Ratio: | 80:1 | Series Code: | OE |
| Output RPM: | 21.9 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

