How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 2.38 in |
| BD: | 9 | V: | 2.51 in |
| AG: | 5.16 | H: | 0.53 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AK: | 8.5 | LL: | 2.38 in |
| U: | 0.875 in | AA: | 10.25 |
| L: | 6.57 in | I: | 4.84 in |
| L1: | 9.82 in | T: | 1.938 |
| G: | 2.32 | AF: | 0.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 3.38 | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

