How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | U: | 0.875 in |
| H: | 0.53 in | D: | 3.38 |
| P: | 2.38 in | AB: | 4.76 |
| AE2: | 0.56 | AF: | 0.25 |
| LL: | 2.38 in | T: | 1.938 |
| AA: | 10.25 | BF: | 0.53 |
| L: | 6.57 in | L1: | 9.82 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| V: | 2.51 in | I: | 4.84 in |
| AK: | 8.5 | AG: | 5.16 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Motor Frame Size: | 210TC | Model Code: | 30YFC |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 0.603 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

