How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| AB: | 4.76 | L: | 6.57 in |
| LL: | 2.38 in | AG: | 5.16 |
| BF: | 0.53 | AE2: | 0.56 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | T: | 1.938 |
| P: | 2.38 in | AK: | 8.5 |
| D: | 3.38 | AA: | 10.25 |
| G: | 2.32 | AF: | 0.25 |
| H: | 0.53 in | V: | 2.51 in |
| L1: | 9.82 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output RPM: | 17.5 | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.603 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

