How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 2.38 in |
| U: | 0.875 in | AF: | 0.25 |
| AB: | 4.76 | AA: | 10.25 |
| G: | 2.32 | L: | 6.57 in |
| AJ: | 7.25 | AG: | 5.16 |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.938 | V: | 2.51 in |
| D: | 3.38 | P: | 2.38 in |
| BD: | 9 | H: | 0.53 in |
| L1: | 9.82 in | AE2: | 0.56 |
| I: | 4.84 in | Center Distance (in): | 3 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.23 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

