How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AF: | 0.25 |
| I: | 4.84 in | AJ: | 7.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| V: | 2.51 in | G: | 2.32 |
| D: | 3.38 | LL: | 2.38 in |
| L1: | 9.82 in | AK: | 8.5 |
| T: | 1.938 | L: | 6.57 in |
| U: | 0.875 in | BD: | 9 |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | AG: | 5.16 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio: | 20:1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.23 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

