How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| BE1: | 0.5 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AJ: | 7.25 | H: | 0.53 in |
| U: | 0.875 in | G: | 2.32 |
| BD: | 9 | T: | 1.938 |
| AF: | 0.25 | L1: | 9.82 in |
| V: | 2.51 in | I: | 4.84 in |
| AE2: | 0.56 | D: | 3.38 |
| AK: | 8.5 | P: | 2.38 in |
| L: | 6.57 in | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.38 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Ratio: | 30:1 |
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| Bore Code: | 31 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

