How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| L: | 6.57 in | D: | 3.38 |
| V: | 2.51 in | H: | 0.53 in |
| T: | 1.938 | AA: | 10.25 |
| AG: | 5.16 | G: | 2.32 |
| AB: | 4.76 | I: | 4.84 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| BE1: | 0.5 in | P: | 2.38 in |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | LL: | 2.38 in |
| L1: | 9.82 in | AE2: | 0.56 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Center Distance (in): | 3 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

