How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 9 |
| LL: | 2.38 in | V: | 2.51 in |
| P: | 2.38 in | AB: | 4.76 |
| BF: | 0.53 | L: | 6.57 in |
| D: | 3.38 | BE1: | 0.5 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| L1: | 9.82 in | I: | 4.84 in |
| T: | 1.938 | H: | 0.53 in |
| AJ: | 7.25 | AA: | 10.25 |
| AF: | 0.25 | AK: | 8.5 |
| U: | 0.875 in | AG: | 5.16 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.82 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Model Code: | 30YFC | Series Code: | OE |
| Output RPM: | 43.8 | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

