How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | G: | 2.32 |
| L: | 6.57 in | AG: | 5.16 |
| AE2: | 0.56 | D: | 3.38 |
| BE1: | 0.5 in | P: | 2.38 in |
| L1: | 9.82 in | H: | 0.53 in |
| AF: | 0.25 | BD: | 9 |
| LL: | 2.38 in | AK: | 8.5 |
| I: | 4.84 in | AB: | 4.76 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| T: | 1.938 | AA: | 10.25 |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.82 | Product Type: | Right Angle |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

