How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| BE1: | 0.5 in | I: | 4.84 in |
| G: | 2.32 | T: | 1.938 |
| AK: | 8.5 | AB: | 4.76 |
| AJ: | 7.25 | L: | 6.57 in |
| AF: | 0.25 | P: | 2.38 in |
| BF: | 0.53 | AE2: | 0.56 |
| H: | 0.53 in | BD: | 9 |
| D: | 3.38 | L1: | 9.82 in |
| U: | 0.875 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 6.68 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Ratio Range: | 5:1 | Series Code: | OE |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

