How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 5.16 |
| BE1: | 0.5 in | G: | 2.32 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| U: | 0.875 in | AB: | 4.76 |
| AA: | 10.25 | T: | 1.938 |
| P: | 2.38 in | L: | 6.57 in |
| I: | 4.84 in | D: | 3.38 |
| AE2: | 0.56 | BD: | 9 |
| H: | 0.53 in | L1: | 9.82 in |
| BF: | 0.53 | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.68 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

