How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AA: | 10.25 |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 2.38 in | BE1: | 0.5 in |
| AE2: | 0.56 | V: | 2.51 in |
| T: | 1.938 | AJ: | 7.25 |
| AK: | 8.5 | P: | 2.38 in |
| AF: | 0.25 | U: | 0.875 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| L: | 6.57 in | AG: | 5.16 |
| I: | 4.84 in | G: | 2.32 |
| AB: | 4.76 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Model Code: | 30YFC |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

