How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 6.57 in |
| G: | 2.32 | U: | 0.875 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 9 | AA: | 10.25 |
| AG: | 5.16 | I: | 4.84 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| P: | 2.38 in | BF: | 0.53 |
| H: | 0.53 in | L1: | 9.82 in |
| LL: | 2.38 in | D: | 3.38 |
| T: | 1.938 | AB: | 4.76 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Series Code: | OE |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 1.54 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

