How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | L: | 6.57 in |
| L1: | 9.82 in | U: | 0.875 in |
| BF: | 0.53 | AF: | 0.25 |
| AK: | 8.5 | G: | 2.32 |
| V: | 2.51 in | AA: | 10.25 |
| T: | 1.938 | Center Distance (in): | 3 in |
| H: | 0.53 in | I: | 4.84 in |
| AB: | 4.76 | LL: | 2.38 in |
| BE1: | 0.5 in | BD: | 9 |
| D: | 3.38 | AJ: | 7.25 |
| AG: | 5.16 | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 31 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

