How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.938 |
| AE2: | 0.56 | U: | 0.875 in |
| LL: | 2.38 in | P: | 2.38 in |
| H: | 0.53 in | D: | 3.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.32 | AA: | 10.25 |
| AJ: | 7.25 | L1: | 9.82 in |
| AG: | 5.16 | I: | 4.84 in |
| AF: | 0.25 | L: | 6.57 in |
| BD: | 9 | AK: | 8.5 |
| V: | 2.51 in | Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.54 |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

