How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| BE1: | 0.5 in | AG: | 5.16 |
| I: | 4.84 in | BD: | 9 |
| L: | 6.57 in | AB: | 4.76 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| D: | 3.38 | BF: | 0.53 |
| AF: | 0.25 | AJ: | 7.25 |
| P: | 2.38 in | AE2: | 0.56 |
| AK: | 8.5 | U: | 0.875 in |
| AA: | 10.25 | T: | 1.938 |
| LL: | 2.38 in | G: | 2.32 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Bore Code: | 31 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

