How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | H: | 0.53 in |
| LL: | 2.38 in | G: | 2.32 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| U: | 0.875 in | BD: | 9 |
| T: | 1.938 | D: | 3.38 |
| AF: | 0.25 | AK: | 8.5 |
| BE1: | 0.5 in | I: | 4.84 in |
| AE2: | 0.56 | L: | 6.57 in |
| L1: | 9.82 in | AB: | 4.76 |
| P: | 2.38 in | V: | 2.51 in |
| AJ: | 7.25 | AA: | 10.25 |
Technical Specifications
| Model Code: | 30YFC | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Ratio: | 80:1 |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

