How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.84 in |
| P: | 2.38 in | U: | 0.875 in |
| AA: | 10.25 | BF: | 0.41 |
| AG: | 5.16 | L: | 6.57 in |
| AJ: | 5.88 | AB: | 4.76 |
| BE: | 0.38 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| D: | 3.38 | AK: | 4.5 |
| AE2: | 0.56 | G: | 2.32 |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | T: | 1.938 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.45 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

