How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | V: | 2.51 in |
| G: | 2.32 | BE: | 0.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| Center Distance (in): | 3 in | T: | 1.938 |
| AG: | 5.16 | AA: | 10.25 |
| I: | 4.84 in | AJ: | 5.88 |
| BD: | 5.88 | LL: | 2.38 in |
| LM: | 8.82 | P: | 2.38 in |
| L: | 6.57 in | AF: | 0.25 |
| BF: | 0.41 | D: | 3.38 |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 3 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

