Grove Gear 30YFC-2-1.938-56C-100-L1
Part #:30YFC-2-1.938-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 2.38 in |
| G: | 2.32 | L: | 6.57 in |
| AG: | 5.16 | D: | 3.38 |
| BF: | 0.41 | H: | 0.53 in |
| LM: | 8.82 | AK: | 4.5 |
| AE2: | 0.56 | BD: | 5.88 |
| AA: | 10.25 | I: | 4.84 in |
| AB: | 4.76 | BE: | 0.38 in |
| U: | 0.875 in | AF: | 0.25 |
| LL: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | T: | 1.938 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.603 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

