Grove Gear 30YFC-2-1.938-56C-100-L3
Part #:30YFC-2-1.938-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.56 |
| D: | 3.38 | AJ: | 5.88 |
| AA: | 10.25 | G: | 2.32 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| U: | 0.875 in | BF: | 0.41 |
| H: | 0.53 in | P: | 2.38 in |
| AB: | 4.76 | T: | 1.938 |
| AK: | 4.5 | LL: | 2.38 in |
| L: | 6.57 in | V: | 2.51 in |
| I: | 4.84 in | BE: | 0.38 in |
| BD: | 5.88 | AG: | 5.16 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

