Grove Gear 30YFC-2-1.938-56C-100-L9
Part #:30YFC-2-1.938-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 4.5 |
| LM: | 8.82 | D: | 3.38 |
| AE2: | 0.56 | G: | 2.32 |
| L: | 6.57 in | T: | 1.938 |
| AG: | 5.16 | H: | 0.53 in |
| AF: | 0.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| BF: | 0.41 | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| BE: | 0.38 in | BD: | 5.88 |
| AB: | 4.76 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Assembly: | YFC-2 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

