Grove Gear 30YFC-2-1.938-56C-15-L4
Part #:30YFC-2-1.938-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LM: | 8.82 |
| G: | 2.32 | AA: | 10.25 |
| U: | 0.875 in | AE2: | 0.56 |
| AB: | 4.76 | BF: | 0.41 |
| L: | 6.57 in | AJ: | 5.88 |
| I: | 4.84 in | AF: | 0.25 |
| AG: | 5.16 | LL: | 2.38 in |
| BE: | 0.38 in | T: | 1.938 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | D: | 3.38 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 4.21 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Assembly: | YFC-2 | Bore Code: | 31 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

